Title Information
Product Number: UPD780023AYGC-XXX-AB8-A
Pkg. Name: PRQP0064GF-A
Pkg. Previous Code: P64GC-80-AB8-5
JEITA Standard: P-QFP64-14x14-0.80
Pkg. Code: pkg_8107
Lead Count: 64
Length: 14 mm
Width: 14 mm
Thickness: 2.85 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details