Title Information
Product Number: UPD780308GF(A)-XXX-3BA-A
Pkg. Name: PRQP0100JJ-C
Pkg. Previous Code: P100GF-65-3BA1-4
JEITA Standard: P-QFP100-14x20-0.65
Pkg. Code: pkg_8069
Lead Count: 100
Length: 20 mm
Width: 14 mm
Thickness: 3 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details