Title | Information |
---|---|
Product Number: | UPD78F0078GC-8BS |
Pkg. Name: | PLQP0064GC-B |
Pkg. Previous Code: | P64GC-80-8BS |
JEITA Standard: | P-LQFP64-14x14-0.80 |
Pkg. Code: | pkg_8039 |
Lead Count: | 64 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | No |