Title Information
Product Number: UPD179F110MC-CAB-E2-AX
Pkg. Name:PLSP0030JB-A
Pkg. Previous Code:P30MC-65-CAB
JEITA Standard:P-LSSOP30-6.1x9.7-0.65
Pkg. Code: pkg_3281
Lead Count: 30
Length: 10 mm
Width: 6 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LSSOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details