Title Information
Product Number: UPD780034ASGB-XXX-8ET-A
Pkg. Name:PLQP0052JD-A
Pkg. Previous Code:S52GB-65-8ET-2
JEITA Standard:P-LQFP52-10x10-0.65
Pkg. Code: pkg_8053
Lead Count: 52
Length: 10 mm
Width: 10 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details