Title Information
Product Number: UPD789455GB-XXX-8EU-A
Pkg. Name:PLQP0064KF-C
Pkg. Previous Code:S64GB-50-8EU-2
JEITA Standard:P-LFQFP64-10x10-0.50
Pkg. Code: pkg_8054
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details