Title Information
Product Number: UPD789011GT-XXX-E2
Pkg. Name:PRSP0028DG-A
Pkg. Previous Code:P28GM-50-375B-5
JEITA Standard:P-SOP28-0375-1.27
Pkg. Code: pkg_8182
Lead Count: 28
Length: 18 mm
Width: 7 mm
Thickness: 2.8 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: SOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details