Title Information
Product Number: UPD70F3286YGJ-UEN-A
Pkg. Name:PLQP0144KD-D
Pkg. Previous Code:S144GJ-50-UEN-1
JEITA Standard:P-LFQFP144-20x20-0.50
Pkg. Code: pkg_8044
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details