Title Information
Product Number: UPD70F3271YGF-JBT-A
Pkg. Name:PRQP0100JJ-F
Pkg. Previous Code:S100GF-65-JBT-2
JEITA Standard:P-QFP100-14x20-0.65
Pkg. Code: pkg_8114
Lead Count: 100
Length: 20 mm
Width: 14 mm
Thickness: 3 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details