Title Information
Product Number: UPD703204F1-XXX-EA6-A
Pkg. Name:PLBG0121GC-A
Pkg. Previous Code:P121F1-80-EA6
JEITA Standard:P-LFBGA121-12x12-0.80
Pkg. Code: pkg_7873
Lead Count: 121
Length: 12 mm
Width: 12 mm
Thickness: 1.58 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details