Title Information
Product Number: UPD703030BGF-XXX-3BA
Pkg. Name:PRQP0100JJ-C
Pkg. Previous Code:P100GF-65-3BA1-4
JEITA Standard:P-QFP100-14x20-0.65
Pkg. Code: pkg_8069
Lead Count: 100
Length: 20 mm
Width: 14 mm
Thickness: 3 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details