Title Information
Product Number: UPD70F3441F1(A2)-JA1-A
Pkg. Name:PLBG0357GA-A
Pkg. Previous Code:P357F1-80-JA1-3
JEITA Standard:P-LFBGA357-20x20-0.80
Pkg. Code: pkg_2881
Lead Count: 357
Length: 20 mm
Width: 20 mm
Thickness: 1.53 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details