Title | Information |
---|---|
Product Number: | 4DB0124KB1AVG |
Pkg. Description: | FCCSP 7.50x3.00x1.20 mm 0.50mm Pitch |
Pkg. Code: | AVG53 |
Lead Count: | 53 |
Length: | 7.5 mm |
Width: | 3 mm |
Thickness: | 1.2 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tray |
Qty. per Carrier: | 364 |
Pkg. Type: | FCCSP |
Qty. per Reel: | 0 |
Tape Pin 1 Quad: | 0 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 24hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | e3 Sn |