Title Information
Product Number: HD6432344XXXFI
Pkg. Name: PRQP0100JE-B
Pkg. Previous Code: FP-100A
JEITA Standard: P-QFP100-14x20-0.65
Pkg. Code: pkg_82
Lead Count: 100
Length: 20 mm
Width: 14 mm
Title Information

More Package Details