Title Information
Product Number: HD64336022GXXXFT
Pkg. Name:PVQN0048KA-A
Pkg. Previous Code:TNP-48
JEITA Standard:P-VQFN48-7x7-0.50
Pkg. Code: pkg_843
Lead Count: 48
Length: 7 mm
Width: 7 mm
Title Information

More Package Details