Title Information
Product Number: HD6432642XXXTF
Pkg. Name:PRQP0144KB-A
Pkg. Previous Code:FP-144J
JEITA Standard:P-FQFP144-20x20-0.50
Pkg. Code: pkg_88
Lead Count: 144
Length: 20 mm
Width: 20 mm
Title Information

More Package Details