Title Information
Product Number: HD6432655XXXTEI
Pkg. Name:PTQP0144LC-A
Pkg. Previous Code:TFP-144
JEITA Standard:P-TFQFP144-16x16-0.40
Pkg. Code: pkg_136
Lead Count: 144
Length: 16 mm
Width: 16 mm
Title Information

More Package Details