Title Information
Product Number: HD64336054GXXXFZ
Pkg. Name:PLQP0064KB-A
Pkg. Previous Code:FP-64K
JEITA Standard:P-LFQFP64-10x10-0.50
Pkg. Code: pkg_702
Lead Count: 64
Length: 10 mm
Width: 10 mm
Title Information

More Package Details