Title Information
Product Number: HD6437144WXXXF
Pkg. Name: PRQP0112JB-A
Pkg. Previous Code: FP-112B
JEITA Standard: P-QFP112-20x20-0.65
Pkg. Code: pkg_86
Lead Count: 112
Length: 20 mm
Width: 20 mm
Title Information

More Package Details