Title Information
Product Number: HD64338799XXXFP
Pkg. Name:PLQP0100KB-A
Pkg. Previous Code:FP-100U
JEITA Standard:P-LFQFP100-14x14-0.50
Pkg. Code: pkg_7157
Lead Count: 100
Length: 14 mm
Width: 14 mm
Title Information

More Package Details