Title Information
Product Number: R5F61725J64FPV
Pkg. Code: PLQP0100KB-A
Lead Count: 100
Length: 14 mm
Width: 14 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details