Title Information
Product Number: UPD78F0547AGCA-GAD-G
Pkg. Code: PLQP0080JB-C
Lead Count: 80
Length: 14 mm
Width: 14 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details