Title Information
Product Number: UPD78F0511AGAA-GAM-G
Pkg. Code: PLQP0048KF-B
Lead Count: 48
Length: 7 mm
Width: 7 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details