Title Information
Product Number: UPD70F3554M1GJA-GBG-AX
Pkg. Code: PLQP0144KE-A
Lead Count: 144
Length: 20 mm
Width: 20 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details