Title Information
Product Number: UPD70F3555AM1GMA2-GBK-AX
Pkg. Code: PLQP0176KF-A
Lead Count: 176
Length: 24 mm
Width: 24 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details