Title Information
Product Number: UPD70F4012AM1GDA2-FAD-AX
Pkg. Code: PRQP0208KG-A
Lead Count: 208
Length: 28 mm
Width: 28 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details