Title Information
Product Number: R5F72567RKBGV
Pkg. Code: PRBG0272FA-A
Lead Count: 272
Length: 21 mm
Width: 21 mm
Pb (Lead) Free: Yes
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details