Title Information
Product Number: M30825MW-XXXGP
Pkg. Code: PLQP0144KA-A
Lead Count: 144
Length: 20 mm
Width: 20 mm
Pb (Lead) Free: No
Title Information
Moisture Sensitivity Level (MSL): 3

More Package Details