Title Information
Product Number: HD64F3022F18V
Pkg. Name: PRQP0080JB-A
Pkg. Previous Code: FP-80AV
JEITA Standard: P-QFP80-14x14-0.65
Pkg. Code: pkg_783
Lead Count: 80
Length: 14 mm
Width: 14 mm
Title Information
RoHS Info:
(PDF)
English
Japanese

More Package Details