Title Information
Product Number: 2SD2230
Pkg. Name: PLSP0003ZD-A
Pkg. Previous Code: P3C3-95-121
JEITA Standard: SC-59
Pkg. Code: pkg_7507
Lead Count: 3
Length: 1.5 mm
Width: 2.9 mm
Thickness: 1.4 mm
Title Information
RoHS Info:
(PDF)
English
Japanese

More Package Details