Title Information
Product Number: UPC1251AGR
Pkg. Name:PTSP0008JD-A
Pkg. Previous Code:P8GR-65-9LG-1
JEITA Standard:P-TSSOP8-4.4x3.15-0.65
Pkg. Code: pkg_8307
Lead Count: 8
Length: 3.15 mm
Width: 4.4 mm
Thickness: 1.2 mm
Title Information
Pkg. Type: TSSOP
RoHS Info:
(PDF)
English
Japanese

More Package Details