Title |
Information |
Product Number: |
RAA230405GNP |
Pkg. Name: | PVQN0032LA-A |
JEITA Standard: | P-VQFN32-5x5-0.40 |
Pkg. Code: |
pkg_6822 |
Lead Count: |
32 |
Length: |
5 mm |
Width: |
5 mm |
Thickness: |
0.95 mm |
Title |
Information |
Carrier Type: |
Embossed Tape |
Pkg. Type: |
VQFN-32 |
Pkg. Class: |
IC |
RoHS Info: (PDF) |
English
Japanese
|
listMore Package Details