Title Information
Product Number: RAA230407GFT
Pkg. Name:PTQP0032GA-A
Pkg. Previous Code:32P6X-A
JEITA Standard:P-HTQFP32-7x7-0.80
Pkg. Code: pkg_10895
Lead Count: 32
Length: 7 mm
Width: 7 mm
Thickness: 1.2 mm
Title Information
Carrier Type: Tray
Pkg. Type: TQFP-32
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details