Title Information
Product Number: UPD60510BF1-HN4-M1-A
Pkg. Name:PRBG0324FB-A
Pkg. Previous Code:P324F1-100-HN4-1
JEITA Standard:P-BGA324-19x19-1.00
Pkg. Code: pkg_7732
Lead Count: 324
Length: 19 mm
Width: 19 mm
Thickness: 1.95 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details