Title Information
Product Number: ISL68239IRAZ-T
Pkg. Name:L68.8X8C
Pkg. Previous Code:LWM
Pkg. Code: LWM
Lead Count: 68
Length: 8 mm
Width: 8 mm
Thickness: 0.85 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Reel
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pb Free Category: Pb-Free 100% Matte Tin Plate w/Anneal-e3

More Package Details