Title | Information |
---|---|
Product Number: | FS3000-1015 |
Pkg. Description: | MODULE PACKAGE |
Pkg. Code: | MOD1 |
Lead Count: | 0 |
Length: | 0 mm |
Width: | 0 mm |
Thickness: | 0 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
JEDEC Standard: | NA |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | MODULE |
Qty. per Reel: | 500 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 3 |
Tape Pocket Pitch: | 12 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | MODULE |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 0 |
Pb Free Category: | e0 |