Title Information
Product Number: R7FA4M2AD3CNE#AA0
Pkg. Name: PWQN0048KC-A
JEITA Standard: P-HWQFN048-7x7-0.50
Pkg. Code: pkg_20008
Lead Count: 48
Length: 7 mm
Width: 7 mm
Thickness: 0.8 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: QFN
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details