Title Information
Product Number: R7FA6M5BH2CBG#AC0
Pkg. Name: PLBG0176GF-A
JEITA Standard: P-LFBGA176-13x13-0.80
Pkg. Code: pkg_20001
Lead Count: 176
Length: 13 mm
Width: 13 mm
Thickness: 1.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Bulk (Tray)
Pkg. Type: BGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details