Title | Information |
---|---|
Product Number: | RAJ240310A20GNP#HC0 |
Pkg. Name: | PVQN0040LA-A |
JEITA Standard: | P-HVQFN040-5x5-0.40 |
Pkg. Code: | pkg_20011 |
Lead Count: | 40 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.95 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Carrier Type: | Tape & Reel |
Pkg. Type: | QFN40 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |