Title |
Information |
Product Number: |
QS4A215Q1G8 |
Pkg. Description: |
QVSOP 9.90x3.80x1.60 mm 0.40mm Pitch |
Pkg. Code: |
DJG48 |
Lead Count: |
48 |
Length: |
9.9 mm |
Width: |
3.8 mm |
Thickness: |
1.6 mm |
Moisture Sensitivity Bake: |
0 hrs |
Moisture Exposure Floor Life: |
Unlimited@<30C/85%RH |
Pkg. Category: |
G |
Pb (Lead) Free: |
Yes |
Title |
Information |
Carrier Type: |
Reel |
Qty. per Carrier: |
0# # |
Pkg. Type: |
QVSOP |
Qty. per Reel: |
2000# # |
Reel Size: |
13in in |
Tape Pin 1 Quad: |
1 |
Tape Pocket Pitch: |
8 |
Moisture Sensitivity Level (MSL): |
1 |
Pkg. Class: |
PLASTIC |
Re-bake Conditions: |
NA |
Peak Reflow Temp: |
260 |
Pb Free Category: |
e3 Sn |
list
More Package Details