Title Information
Product Number: IW3827-01
Lead Count: 7
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOIC-7
Qty. per Reel: 2500
Moisture Sensitivity Level (MSL): 1

More Package Details