Title Information
Product Number: AT25XV021A-SSHV-B
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SOIC-N
Qty. per Reel: 98
Moisture Sensitivity Level (MSL): 1

More Package Details