Title Information
Product Number: AT25SF161B-SSHB-T
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOIC-N
Qty. per Reel: 4000
Moisture Sensitivity Level (MSL): 1

More Package Details