Title Information
Product Number: AT25SF641B-SHB-T
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SOIC-W
Qty. per Reel: 2000# #
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese