Title Information
Product Number: AT45DB641E-MWHN2B-T
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: DFN
Qty. per Reel: 2000
Moisture Sensitivity Level (MSL): 1

More Package Details