Title Information
Product Number: AT45DQ321-MHF-Y
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: DFN
Qty. per Reel: 570# #
Moisture Sensitivity Level (MSL): 1
RoHS Info:
(PDF)
English
Japanese