Title Information
Product Number: DA14581-00AT2
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: QFN40
Qty. per Reel: 5000
Moisture Sensitivity Level (MSL): 3

More Package Details