Title | Information |
---|---|
Product Number: | DA14697-00000HR2 |
Pkg. Description: | VFBGA 100L 5.0 x 5.0 x 0.82mm 0.475mm p |
Pkg. Code: | BV0100AA |
Lead Count: | 100 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.82 mm |
Moisture Sensitivity Bake: | 24 |
Moisture Exposure Floor Life: | 168hrs@<30C/60%RH |
Category: | G |
Pb (Lead) Free: | Yes |
JEDEC Standard: | NA |
Title | Information |
---|---|
Carrier Type: | Reel |
Qty. per Carrier: | 0 |
Pkg. Type: | VFBGA |
Qty. per Reel: | 5000 |
Reel Size: | 13 |
Tape Pin 1 Quad: | 1 |
Tape Pocket Pitch: | 8 |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | PLASTIC |
Re-bake Conditions: | 48hrs@125C |
Peak Reflow Temp: | 260 |
Pb Free Category: | N/A |