Title Information
Product Number: DA9063L-XXHO1
Lead Count: 100
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: 100-BGA
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese