Title Information
Product Number: DA9132-XXRT2-A
Lead Count: 24
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: 24-WFQFN
Moisture Sensitivity Level (MSL): 3
RoHS Info:
(PDF)
English
Japanese